MFST-2 nVent ERIFLEX Flexibar Stripping Tool
Hover to magnify image or click to enlarge
MFST-2 nVent ERIFLEX Flexibar Stripping Tool
Details
Application images
Resources
Features
- Accurately cuts all sides of the nVent ERIFLEX Flexibar insulation in a single operation without marking the copper laminates
- Additional blade to safely release the longitudinal cut
- Adjustable blades
- Allows for stripping of short lengths
- Includes two holes for mounting to workbench
- Large abutment quickly and easily adjusts for stripping length setup
- Removable handle
- Robust and ergonomic design
- Replacement blade sets available
- RoHS compliant
Specifications
Руководство по установке / Инструкция
Технический справочник
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.