Portable Rail Grinder Grinding Wheel
Hover to magnify image or click to enlarge
Portable Rail Grinder Grinding Wheel
Details
Resources
Video
Related Products
Features
- Used with SBG141 Pedestal Rail Grinder and SBG150 Portable Rail Grinder, Two-Cycle Gas-Powered
- Installs easily on the grinder
- Enables good control of cleaning operations
- Reduction of heat effect
- Smooth finish on cleaned surface
- For use with various type of surfaces
- Helps to eliminate possible resin contamination on the cleaned surface, aiding the nVent ERICO Cadweld process
Specifications
| Material | Reinforced Resinoid-Bonded Zirconium |
Брошюра

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.