Copper Ground Plate
Hover to magnify image or click to enlarge
Copper Ground Plate
The nVent ERICO Copper Ground Plate is designed to create an equipotential plane and help protect personnel and valuable equipment. These plates offer mechanical attachment points for grounding, providing a distinct solution for various applications.
Details
Resources
Related Products
Features
- Provides a large surface area to dissipate current into the ground
- Available in a variety of sizes and pigtail configurations
Specifications
| Finish | Bare |
| Material | Copper |
| GPE-C-E-A-H-024-1L-024-(T) | ||
| GPE | Ground Plate Electrode | |
| C | Material |
C: Copper (C11000)
|
| E | Pigtail Connection |
C: Continuous (2 x “L J” ERICO CADWELD Connection)
E: End (“L J” ERICO CADWELD Connection Style) N: No Pigtail |
| A | Plate Thickness Code (Stock Tolerance) |
A: 1/32” (Min. for Lightning – Cu)
B: 1/16” (Min. for Power – Cu) C: 3/32” D: 1/8” E: 1/4” (Min. for Power – Stl.) F: 3/8” G: 1/2” H: 1/64” (26 GA) J: 3/16” |
| H | Plate Width Code |
A: 1” · B: 2” · C: 3” · D: 4” · E: 5” · F: 6” · G: 9” · H: 12” · J: 18”
K: 24” · L: 30” · M: 36” · N: 42” · P: 48” · Q: 17” · R: 10” |
| 024 | Plate Length Code (inches) (3 digits required) | |
| 1L* | Pigtail Cable Type (ERICO Cable Code) | |
| 024* | Pigtail Length (inches) | |
| (T)* | Tinned | |
* Empty if none
Брошюра
Дополнительные ссылки
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.