nVent Electrical Connections Solutions
An adequate supply of high-quality power is critical to ensuring the uptime of the data center’s IT equipment and services. nVent Electrical Connections ensure reliable critical power infrastructure for data center assets.
Why nVent connection solutions?
- Customizable, versatile, adaptable, extensive product offering
- Space-saving and easy-to-install solutions
- Total installation cost reduction
- Design support
- On-site training and certifications available for installers
FleXbus System
nVent ERIFLEX FleXbus is an innovative and patented connection solution between two electrical equipment installations, such as transformers, switchboards, generators or large Uninterrupted Power Supplies (UPS). Due to its unique concept, nVent ERIFLEX FleXbus is an alternative power connection solution for up to 50% quicker installation and 20% reduction in total installed cost at a minimum.
- Flexible insulated copper-plated, aluminum flat braid
- Better current/ampacity than cable due to skin effect
- More flexible than cable
- No bending radius to respect
- Ready-to-use from one side with direct connection on busbar or circuit breaker palm
Mechanical Lugs
nVent offers on-site training and compression training certification with our nVent ILSCO Cutting and Crimping Tools.
nVent ILSCO Mechanical Connectors
nVent ILSCO Panelboard Lugs are designed to provide reliable and efficient connections for both copper and aluminum conductors.
- High-Quality Materials and Construction: Made from high-strength 6061-T6 aluminum alloy, which offers excellent conductivity and corrosion resistance.
- Dual-Rated for Versatility: Compatible with copper and aluminum conductors.
- Compliance and Certification: UL 486A/B 90°C Listed and CSA Certified, making them suitable for circuits rated up to 35 KV.
- Customizable: Provide custom lugs, with options for port and hole number, bolt size and more.
Compression Connectors
nVent ILSCO SureCrimp Compression Connectors offer a wide-ranging line including copper and aluminum compression connectors featuring an optimized crimp profile that ensures a strong, long-lasting connection.
SureCrimp connectors are available in a wide range of sizes and configurations to accommodate various wire gauges and applications, and are UL-listed, CSA-certified, and are color-coded for easy die identification.
Cutting and Crimping Tools
nVent offers on-site training and compression training certification with our nVent ILSCO Cutting and Crimping Tools.