Skip to main content

Please Select Your Country/Language Preferences

Front Panel without Handles, front panels Hover to magnify image or click to enlarge

передняя панель, анодирование, Без экранирования, сборка на винтах

Анодированная передняя панель, вариант исполнения без экранирования, алюминий, 2,5 мм.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Глубина мм (D) 2.5mm
Material Алюминий
Finish Anodized
Аксессуар Тип Передняя панель
Product Type Передняя панель
Type Front Panel without Handle
Data Copied
Metric   |   Imperial

Diagrams

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.