Skip to main content
Please Select Your Country/Language Preferences

Interscale Fan Holder With Fans Hover to magnify image or click to enlarge

Держатель вентилятора Interscale с вентиляторами

Держатель вентилятора Interscale с вентиляторами, для настольных корпусов и 19-дюймовых шасси. Доступны в различных размерах и с тремя вариантами вентиляторов с расходом воздуха от 10 до 170 м3/ч.

Read more Read less Print This Page
Details

Features

Specifications

Finish Aluminum-Zinc Plated
Type Fan Tray
Product Type Fan Unit
Input Voltage DC 12V min
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.