EuropacPRO Rear Angle for Stainless Steel EMC Gasket
Hover to magnify image or click to enlarge
EuropacPRO Rear Angle for Stainless Steel EMC Gasket
EuropacPro rear angle for Stainless Steel EMC Gasket, constructed out of Aluminum extrusion with clear passivated surface. Rear hood cannot be mounted simultaneously.
Details
Resources
Features
- For shielding from the rear side.
- If universal support bracket is used, front mounting is possible
Specifications
| Material | Алюминий |
| Product Type | Крышка |
| Product Family | EuropacPRO |
| Type | Rear Angle |
| Works With | Блочный каркас |
Руководство по установке / Инструкция
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.