Front and Frame for SENZ


Front and Frame for SENZ
nVent RAYCHEM R-SENZ-ACC-ANTHRACITEFRONT and R-SENZ-ACC-METALFRONT are anthracite and silver colored front plates for SENZ and SENZ-WIFI floor heating thermostats.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple installation
- Elegant design and color options in anthracite or silver
- Reliable during long life: 12 to 20 year total care warranty available, maintenance free
Specifications
Depth | 0.787 in |
Height | 3.39 in |
Width | 3.39 in |
Depth | 20 mm |
Height | 86 mm |
Width | 86 mm |
Data Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.