Complete Toolbox for PI Heaters, 4-25 mm²
Hover to magnify image or click to enlarge
Complete Toolbox for PI Heaters, 4-25 mm²
nVent RAYCHEM PI-TOOL-SET-02 is a handy tool box containing all materials required to connect polymer insulated (PI) heating cables to a suitable cold lead and also to splice two PI heating cables (4-25 mm²). In addition to the crimp tool and dies, the kit contains a variety of crimps.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Includes pneumatical crimp tool and appropriate dies to execute connections of 4 mm² and larger
- Includes crimps types PI-CRP-07 to PI-CRP-24
Specifications
Спецификация
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.