nVent LENTON Quick Wedge Mechanical Lap Coupler, Coated, Pin Included
        
        Hover to magnify image or click to enlarge
      
        nVent LENTON Quick Wedge Mechanical Lap Coupler, Coated, Pin Included
The nVent LENTON Quick Wedge splice consists of an oval-shaped steel sleeve and a wedge pin. The sleeve is positioned around two very short overlapping steel bars. The wedge pin is inserted into a handheld hydraulic pin-driver and positioned on the sleeve. The pin is then driven through the pre-drilled hole in the sleeve and between the bars to complete the connection.
Coated reinforcing bar is used in place of plain reinforcing bars to protect against corrosion. Typical applications include bridges, parking structures, pavement, marine structures and repair work. nVent LENTON couplers and mechanical anchors are available in multiple coatings to meet specific job requirements.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
          
      
          
      
      
    
              
            
        
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Short reinforcing bar overlap significantly reduces concrete removal in retrofit applications
 - Eliminates the need to custom cut and fit rebar to precise measurements
 - Quick installations result in accelerated job scheduling
 - Simple to use with only minimal training required
 - Splice offers quick visual inspection
 - Each package contains couplers, wedge pins and a spare grommet
 - Multiple coatings available
 
Specifications
| Finish Standard | ASTM® A767 Class I | 
| Finish | Hot-Dip Galvanized | 
| Pin Finish | Mechanical Galvanized | 
| Packaging | Standard | 
| Material | Сталь | 
| Designed to Meet | AASHTO;ACI 318 Type 1 (125% Specified Yield) | 
Пример из жизни
Руководство по установке / Инструкция
Технический справочник
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.