, OLW


, OLW
Wing screws can replace the terminal box's fixation screws, which will allow for easier access without using tools, therefore operation and maintenance procedures can be performed quicker.
Details
Benefits
Resources
Accessories
Features
- Description: Wing screws can be used in place of each terminal box cover screw, which will allow easier access. If hinges are fitted to the terminal box, only two wing screws will be required and must be fitted opposite the hinge.
- Pack quantity: 24 pieces.
- Operation and maintenance procedures can be performed quicker as access to the inside of the terminal box can gained faster due to the tool-less entry
- The wing screws are normally used in combination with cover hinges
- Highly recommended to install wing screws on the opposite side of the hinges in the terminal box when hinges are mounted
- Wing screws can be used in place of each terminal box cover screw, which will allow easier access
- If hinges are fitted to the terminal box, only two wing screws will be required and must be fitted opposite the hinge
- Package quantity: 24
Specifications
Руководство по установке / Инструкция
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.