, OFL


, OFL
The terminal box can be easily mounted at the installation site without any need for internal access with these brackets. The brackets are corrosion resistant, which is perfect for harsh environments.
Details
Benefits
Resources
Features
- Description: Mounting brackets for wall fixing. Can be mounted in three different directions and will support approximately a load of 600 N.
- Material: Polyamide.
- Finish: RAL 7035.
- Pack quantity: 4 brackets with mounting accessories.
- Can be mounted in three different directions and will support approximately a load of 600 N
- Four brackets with mounting accessories
Specifications
Руководство по установке / Инструкция
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.