Tee Fitting Outside Top Opening Lay-in Hinged Cover


Tee Fitting Outside Top Opening Lay-in Hinged Cover
Lay-in Hinged Cover Tee Fitting with Outside Top Opening is used when the covers of two branches are on the same side and the third is on a different side.
Industry Standards
Certified by Canadian Standards Association.
Details
Resources
Features
- Lay-in Hinged Cover Tee Fitting with Outside Top Opening is used when the covers of two branches are on the same side and the third is on a different side
Specifications
Color Code | ANSI 61 |
Finish | Galvanized; Powder Coated |
Color | Gray |
Material | Mild Steel |
Руководство по установке / Инструкция
Сертификация регулирующего органа
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.