Skip to main content

Please Select Your Country/Language Preferences

9806722000_18843 Product Photo Hover to magnify image or click to enlarge

, S2MTHP

Plastic hole plugs cover up the set screws in the Syspend 281-Max tubes. Hole plugs are not needed to maintain the suspension system's NEMA Type 12 rating but provide an attractive smooth finish for the tube.

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Resources Video
HOFFMAN-VID-H87941-AMPER OICE-EN-2204

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.