, S2MWJH
        
        Hover to magnify image or click to enlarge
      
        , S2MWJH
Syspend 281-Max Horizontal Wall Joint mounts the suspension system to a vertical surface, allowing the tube to extend horizontally. The arm can be rotated 300 degrees. Includes a safety stop and maintenance-free bearings.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                    
      
    
  
        
                                                                                                                                    
Features
- Set screws and gasket are included
 - Surface mounting fasteners are not provided
 - Two gray plastic cable access covers are included
 - Assembled Syspend 281 HMI Arm System has a max weight load of 281 lb. (127.7 kg)
 
Specifications
Руководство по установке / Инструкция
Сертификация регулирующего органа

- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.