Skip to main content

Please Select Your Country/Language Preferences

AF Photo Hover to magnify image or click to enlarge

, AF

The gland plate can be easily machined to meet the exact requirements.

Read more Read less Print This Page
Details

Features

Specifications

Height 0.06in
Высота мм 1mm
Thickness 1.4mm
Thickness 18ga
Color Light Gray
Material Mild Steel
Finish Powder Coated
Color Code RAL 7035
Data Copied
Metric   |   Imperial
Benefits
Resources Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.