Skip to main content
Please Select Your Country/Language Preferences

BebcoPPS Product Photo Hover to magnify image or click to enlarge

, HLA1

Small-Volume Purging/Pressurization Systems are an alternative to NEMA Type 7 or 9 enclosures. The C1 model allows general-purpose enclosures, up to two cubic feet, to be used in certain Class 1 hazardous locations. The C2 model allows general purpose enclosures, up to 10 cubic feet, to be used in certain Class 2 hazardous locations.

Read more Read less

Industry Standards

Classified by Underwriters Laboratories, cUL and Factory Mutual

For A1001YZUMC1 (Volume up to 2 cubic feet)

NEC Type Y Class I, Division 1, Groups A, B, C and D to Division 2

NEC Type Z Class I, Division 2, Groups A, B, C and D to Unclassified

For A1001YZUMC2 (Volume up to 10 cubic feet)

NEC Type Y Class II, Division 1, Groups F and G to Division 2

NEC Type Z Class II, Division 2, Groups F and G to Unclassified

Read more Read less Print This Page
Details

Features

Specifications

Thickness 1.98mm
Thickness 14ga
Finish Brushed
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.