Skip to main content
Please Select Your Country/Language Preferences

Small polycarbonate terminal box Hover to magnify image or click to enlarge

, DPCP

The polycarbonate terminal box range, DPCP, with a IP 66, 67 protection degree, is available off the shelf in many different sizes. The DPCP range is well suited for indoor and outdoor environments, even in locations where there is direct sunlight, thanks to the resistance to UV radiation. Water and dust are prevented from entering the terminal box, thus eliminating the risk for component failure, and with that, unnecessary downtime.

Read more Read less

Industry Standards

CE

UKCA

GOST

IP

Read more Read less Print This Page
Details

Features

Specifications

Color Light Gray
Material Polycarbonate
Color Code RAL 7035
Finish Smooth
Data Copied
Metric   |   Imperial

Diagrams

Benefits
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.