, SPDS
        
        Hover to magnify image or click to enlarge
      
        , SPDS
The new separation plate divides bayed stainless steel enclosures without decreasing the IP rating, creating individual spaces for components to be mounted.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                    
      
    
  
        
                                            Accessories
          
          
        
        
                        
            
        
  
          
        
  
      
      
        
      
    
        
          
      
      
    
  
        
                                                                                                      
Features
- Description: Separates two bayed MCSS/MCDS/ECOM enclosures.
 - Material: 1.5 mm zinc plated steel.
 - Mounting requirements: IP 43 and TYPE 1 sealing can be obtained by using SPDG gasket. CCJ brackets are required to mount the SPDS into the enclosures. To bay enclosures together, use CCM and CCI brackets.For EMI shielding the SPDEG gasket must be used.
 - Pack quantity: 1 piece.
 
Specifications
| Thickness | 1.5mm | 
| Thickness | 16ga | 
| Material | Mild Steel | 
| Finish | Zinc Plated | 
Руководство по установке / Инструкция

        Mandatory
      
      - Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.