, EFMP
Hover to magnify image or click to enlarge
, EFMP
Ready to use filter mat, to replace used filters within filter fans, and exhaust filters, to ensure that the enclosure's cooling capacity and protection degree is maintained.
Industry Standards
CE
UKCA
EAC
Details
Benefits
Resources
Accessories
Features
- Description: To replace the standard filter supplied with the filter fans EFP and the exhaust filters EFAP. It is recommended to replace the filter each year or sooner depending on the environment.
- Temperature range: -40 °C to +55 °C.
- Pack quantity: 5 pieces.
- To replace the standard filter supplied with the filter fans EFP and the exhaust filters EFAP
- It is recommended to replace the filter each year or sooner depending on the environment
- Filter mat G4 (EN779)
Specifications
Сертификация регулирующего органа
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.