, HPPG01
Hover to magnify image or click to enlarge
, HPPG01
This baying plate gasket seals the space between two enclosures, IP66 rating, to mantain the IP 66.
Details
Benefits
Resources
Video
Accessories
Features
- Description: To obtain IP66
- Material: EPDM, 5 mm thickness.
- Pack quantity: 1 pad compatible with all enclosure dimensions.
- Benefit: The protection degree of IP66 bayed enclosure, does not matter the dimension of the enclosures, is possible using the baying gasket, HPPG01, and the standard baying brackets, CCI06 and CCM04.
Specifications
Руководство по установке / Инструкция

Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.