, LPS


, LPS
Easy to mount power sockets, to be mounted on a DIN rail, for use when external equipment needs to be plugged in.
Industry Standards
cULus_UL listed
CE
GOST
Details
Benefits
Resources
Accessories
Features
- Description: DIN rail mounted electrical socket. Pressure clamp connection for easy and quick wiring.
- Dimensions: 92 mm x 62 mm x 48 mm.
- Connection: 3 pressure clamps for stranded and rigid wire 0.5-2.5 mm². Integrated fuse 6,3,A 5x20 mm.
- Finish: Light grey.
- Material: Plastic UL 94 V-0.
- Pack quantity: 1 piece.
Specifications
Color | Light Gray |
Material | Plastic |
Color Code | RAL 7035 |
Finish | Smooth |
Руководство по установке / Инструкция
Сертификация регулирующего органа
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.