, PWB
Hover to magnify image or click to enlarge
, PWB
This box segregates switches from other components to avoid negative interferences. It can be mounted onto the 19" profiles exactly where required.
Details
Benefits
Resources
Accessories
Features
- Description: For circuit breakers, switches or sockets installed in racks. Opening for up to 22 modules (18 mm). DIN rail adjustable in depth by 15 mm. Box is equipped with two earthing rails 10 x 8 mm. Length is 120 mm with 15x M5 connections each. Cable entrance in the rear 400 x 35 mm fitted with cable brush.
- Material: 1.5 mm steel plate.
- Finish: RAL 7035.
- Pack quantity: 1 piece.
Specifications
Руководство по установке / Инструкция
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.