/, UPP
Hover to magnify image or click to enlarge
/, UPP
This polyester floor frame provides extra space and a strong fixation between the enclosure and the floor. Installing cables is made easy as the frame creates extra space underneath the enclosure.
Details
Benefits
Resources
Features
- Description: Enclosure and plinth are anchored together on the floor. Fixing points for anchoring are marked on the inside bottom panel.
- Material: Glass fibre reinforced polyester.
- Finish: RAL 7035.
- Delivery: Plinth, metal braces M12, U-profiles, counter-profiles and mounting accessories.
Specifications
| Color | Light Gray |
| Material | Polyester |
| Color Code | RAL 7035 |
| Finish | Smooth |
Руководство по установке / Инструкция
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.