, NS750
Hover to magnify image or click to enlarge
, NS750
PE busbar with pre-made threaded holes. Up to 50 pieces of terminals, type OKD1, can be mounted to the busbar.
Details
Benefits
Resources
Features
- Description: PE-bar in 750 mm length with 50 threaded holes. Terminals, type OKD1, can be used together with the busbar.
- Dimensions: 750 × 12 × 3
- Material: CU.
- Includes: PE Busbar.
- Pack quantity: 1 pcs.
Specifications
Руководство по установке / Инструкция
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.