, 1U, DKB
Hover to magnify image or click to enlarge
, 1U, DKB
The keyboard drawer eases operations when a PC or equivalent is used and can be easily stored away.
Details
Benefits
Resources
Accessories
Features
- Description: For the installation of narrow 19" wide keyboard for PC, server or control system. Mounted directly to existing 19-Inch profiles in front and rear.
- Material: 1.25 mm steel.
- Finish: RAL 7035.
- Pack quantity: 1 keyboard tray with telescopic rails and fixing accessories.
Specifications
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.