, OIKS
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        , OIKS
This keyboard support is fixed to the control panel and is ideal when an interface with the control panel and connected enclosure is required.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
        
          
      
      
    
  
        
                                                                                                      
Features
- Description: Keyboard support to be fixed to the control panel. Machining is required.
- Material: Mild steel. Stainless steel available on request.
- Finish: RAL 9006.
- Pack quantity: 1 piece with mounting accessories.
- The keyboard can be operated next to the control panel
- The keyboard support makes operations easier for the end user, especially when an interface with the control panel is required that cannot be done via the touchscreen, such as programming
- Control panels require machining before the keyboard drawer can be mounted
Specifications
Руководство по установке / Инструкция
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.