, MPGR


, MPGR
The gas spring, MPGR, is designed to fit all standard consoles. The gas spring is used to support the weight of the lid so that hands free access can be made.
Details
Benefits
Resources
Features
- Description: Gas spring that can replace the standard hinge for the desk. May be used with all standard consoles.
- Pack quantity: 2 gas springs with mounting accessories.
- Gas spring: MPGR150 - 150N; MPGR250 - 250N
Specifications
Color | Черный |
Material | Mild Steel |
Finish | Smooth |
Руководство по установке / Инструкция
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.