Skip to main content
Please Select Your Country/Language Preferences

Front plate Hover to magnify image or click to enlarge

, OIFP

The front plate can be mounted and removed easily. Equipment, such as a touch screen, can thereby be installed easily. The plate protects installed electrical equipment from the environment as well as personnel from injuries when it is mounted.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 0.12in
Thickness 3mm
Material Алюминий
Finish Mill
Data Copied
Metric   |   Imperial
Benefits
Resources Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.