, CFR
Hover to magnify image or click to enlarge
, CFR
Up to six ventilation fans can be mounted on this roof plate, which means that the enclosure can be cooled in incremental steps, depending on the number of fans fitted.
Details
Benefits
Resources
Accessories
Features
- Description: For mounting a combination of 6 fans DFN or closing plates DFC for unused holes in the top of the enclosure.
- Material: 2 mm zinc plated steel.
- Mounting requirements: Add Ventilation roof CVR. Use fan DFN. Unused holes should be closed with DFC.
- Pack quantity: 1 piece with mounting accessories.
Specifications
| Thickness | 2mm |
| Thickness | 14ga |
| Material | Mild Steel |
| Finish | Zinc Plated |
Руководство по установке / Инструкция
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.