Объединительное основание, 800, Низкоуглеродистая сталь, RAL7022
Hover to magnify image or click to enlarge
Объединительное основание, 800, Низкоуглеродистая сталь, RAL7022
Catalog#: PCP08
This profile acts as a stabiliser and allows cables to be routed between bayed enclosures, creating the ideal solution when cables have to be installed underneath the enclosure.
Details
Benefits
Resources
CAD
Video
Accessories
Дистрибьюторы в вашем регионе
Features
- Description: Acts as a stabiliser when cabling is routed between bayed enclosures. With the PCP, plinths can be combined and fixed to the floor before the enclosures are mounted on them. The PCP can be used when cables have to go under the enclosure. For 200 mm high plinths, the PCP can be mounted in three different heights, top, middle or bottom. The hole pattern for cage nuts and M5 x 10 screws, allows accessories to be mounted.
- Material: 2 mm steel plate.
- Finish: RAL 7022 structured powder coating.
- Pack quantity: 2 profiles with mounting accessories.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Руководство по установке / Инструкция
CAD Generation

Mandatory
Ниже представлен список авторизованных дистрибьюторов, у которых в настоящее время есть этот товар в наличии:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.