, EPF
Hover to magnify image or click to enlarge
, EPF
This pole fixation kit allows the enclosure to be mounted on a variety of poles at the desired height.
Details
Benefits
Resources
Video
Accessories
Features
- Description: Accessory to fix enclosures onto poles. Maximum load of 900 N.
- Material: Galvanized steel.
- Minimum pole diameter: 80 mm.
- Maximum pole diameter: 250 mm.
- Pack quantity: 2 profiles, 2 circular mounting strips for pole attachment and mounting accessories.
Specifications
| Thickness | 3mm |
| Thickness | 11ga |
| Finish | Galvanized |
| Material | Mild Steel |
Руководство по установке / Инструкция

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.