Busbar support 2x5 TN, 1/2 bars per phase
Hover to magnify image or click to enlarge
Busbar support 2x5 TN, 1/2 bars per phase
Catalog#: ECBS205TN
This busbar support, ECBS, is available for one or two bars up to 80 x 5 mm or one bar up to 80 x 10 mm. The support can be mounted both horizontally and vertically. It is available off the shelf and tested according to IEC 61439.
Details
Benefits
Resources
Дистрибьюторы в вашем регионе
Features
- Description: Busbar support up to 1600A to be mounted horizontally or vertically. Mounts directly to the enclosure frame or with help of CLPF profiles. Available in single and double bar per phase for bar thickness 5 mm and only single bar per phase for bar thickness 10 mm, and width from 25 to 80 mm.
- Working temperature: -40ºC up to 130ºC.
- Material: Reinforced polyamide and steel. Halogen free.
- Delivery: Busbar support with mounting material.
Specifications
PRODUCT ATTRIBUTES
Ниже представлен список авторизованных дистрибьюторов, у которых в настоящее время есть этот товар в наличии:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.