Рейка DIN 35x160, OABP/ OPCP
Hover to magnify image or click to enlarge
Рейка DIN 35x160, OABP/ OPCP
Catalog#: DR351505E
A ready to use DIN rail that facilitates both procurement and installation.
Details
Benefits
Resources
Accessories
Дистрибьюторы в вашем регионе
Features
- Description: DIN rail 35 mm for OABP/OPCP boxes.
- Material: Galvanized steel.
- Pack quantity: 1 piece.
- Ready to use rails ensure that both procurement and installation can be done efficiently reducing the labour time required
- Note: DR3 can be mounted in both directions.
Specifications
PRODUCT ATTRIBUTES
Руководство по установке / Инструкция
Спецификация
Ниже представлен список авторизованных дистрибьюторов, у которых в настоящее время есть этот товар в наличии:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.