DIN-, DR3


DIN-, DR3
A ready to use DIN rail that facilitates both procurement and installation.
Details
Benefits
Resources
Accessories
Features
- Description: DIN rail 35 mm for OABP/OPCP boxes.
- Material: Galvanized steel.
- Pack quantity: 1 piece.
- Ready to use rails ensure that both procurement and installation can be done efficiently reducing the labour time required
- Note: DR3 can be mounted in both directions.
Specifications
Finish | Galvanized |
Material | Galvanized Steel |
Руководство по установке / Инструкция
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.