CS480 Wall Bracket


CS480 Wall Bracket
CS480 Wall Bracket with vertical socket and attaches to a wall or a vertical surface. Cover to facilitate wiring.
Industry Standards
IEC 60529, IP66
Details
Resources
Features
- Gasket is included
- Wall mounting fasteners are not provided
- Assembled CS480 HMI Arm System has a max weight load of 89.6 lb. (40.7 kg)
Specifications
Руководство по установке / Инструкция
Сертификация регулирующего органа
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.