CS480 Straight Coupling


CS480 Straight Coupling
CS480 Straight Coupling attaches a tube to the enclosure, enabling 340-degree enclosure rotation. Maintenance-free bearings.
Industry Standards
IEC 60529, IP66
Details
Resources
Features
- Coupling can rotate 340 degrees with rotation stop
- Torque preset at factory
- Gasket and mounting hardware are included
- Assembled CS480 HMI Arm System has a max weight load of 89.6 lb. (40.7 kg)
Specifications
Руководство по установке / Инструкция
Сертификация регулирующего органа
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.