CS480 Coupling Sleeve


CS480 Coupling Sleeve
CS480 Coupling Sleeve joins various support tubes together to complete different configurations quickly and easily.
Industry Standards
IEC 60529, IP66
Details
Resources
Features
- Gasket is included
- Assembled CS480 HMI Arm System has a max weight load of 89.6 lb. (40.7 kg)
Specifications
Руководство по установке / Инструкция
Сертификация регулирующего органа
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.