, WOCB
Hover to magnify image or click to enlarge
, WOCB
Adapter for mounting motor protection devices. Adjustable mounting rail.
Industry Standards
UL
IEC
Details
Benefits
Resources
Features
- Description: 3 pole adapter. One fixed mounting rail. For compact mounting of complete motor circuits.
- Rated voltage: 690 V
- Dimensions: 45 × 160 × 45 mm
- Pack quantity: 1 pc.
- Approvals: IEC, UL
Specifications
Руководство по установке / Инструкция
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.