, WO60


, WO60
Standard tin-plated Cu busbars used together with busbar supports.
Industry Standards
UL
CSA
GL
Details
Benefits
Resources
Features
- Description: Tin-plated Cu busbars. The Cu busbar is effectively protected against aggressive media.
- Material: Cu-ETP R300 (EN13601), tinned
- Length: 2400 mm
- Pack quantity: 1 pc.
- Approvals: CSA, UL, GL
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.