/, ECH(T)
/, ECH(T)
This double insulated compact heater, ECH(T) is available with or without a thermostat. Water condensation is eliminated, also when the ambient temperature drops sharply. Choosing a version with an already integrated thermostat will save space inside the enclosure and reduce installation time compared with a thermostat mounted separately.
Industry Standards
cRUus_UL Recognized
CE
EAC
Details
Benefits
Resources
Features
- Description: Double insulated vertical heater to prevent condensation. Mounting clip for 35 mm DIN rail (EN60715). Touch-safe heater, the temperatures of the housing are kept under 80 °C except upper protective grille. The heater with thermostat (ECHT) includes a plug-in thermostat therefore it does not require additional wiring, starting temperature of 5 °C, and switch-off temperature of 15 °C.
- Heating element: PTC resistor, temperature limiting.
- Material: Plastic according to UL94 V-0.
- Operating temperature: -45 °C to +70 °C. The heating capacity is for ambient temperature 20 °C.
- Connection: Pole terminal 2.5 mm², torque 0.8 Nm max.
- Protection: IP 20, Class II (double insulated).
- Approvals: CE, EAC.
- Finish: Black.
- Pack quantity: 1 piece.
Specifications
Руководство по установке / Инструкция
Сертификация регулирующего органа
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.