, ECFP


, ECFP
A pre-tested, secure earthing point with multiple connections holes, which simplifies both procurement and installation.
Details
Benefits
Resources
Accessories
Features
- Description: Provides earthing contact surface on horizontal or vertical frame profiles. For a secure earthing point with multiple connections.
- Material: Galvanized steel.
- Pack quantity: 5 central earthing points with mounting accessories. M8 earthing kit included for the three holes.
Specifications
Руководство по установке / Инструкция
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.