, ELC


, ELC
Ready to use cables for infeed power, through wiring and door switches. The cables are available in different colors.
Details
Benefits
Resources
Accessories
Features
- Description: Pre-fabricated cables for LED enclosure lights. Using these cables will save time and ease mounting of the lights.
- Connection: Infeed, with throug wiring 3-pole cables (24V is with 2-pole cable).
- Dimensions: Different lengths: See article list for more info.
Specifications
Material | Copper |
Finish | Smooth |
Certification
Руководство по установке / Инструкция
Сертификация регулирующего органа
Mandatory
Similar
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.