ABS Adjustable Busbar Support Profile Stiffener
Hover to magnify image or click to enlarge
ABS Adjustable Busbar Support Profile Stiffener
Details
Application images
Resources
CAD
Features
- Used to fix two ABS profiles together to improve the rigidity of the profiles
- Can also be used to fix ABS profiles to the panel structure
- Kit includes spacer, screw and washer
- RoHS compliant
Specifications
Руководство по установке / Инструкция
Certifications
IEC 61439-1 EN Busbar Supports
English
IEC 61439-1 (2017)
IEC 61439-1 FR Busbar Supports
English
IEC 61439-1 (2017)
CE, ERIFLEX ABS
English
EN 61439-1
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.