ISOnV Insulated Conductor


ISOnV Insulated Conductor
ISOnV insulated down conductor is a specialized lightning protection down conductor that during operation may be subjected to impulse currents of up to 200 kA. ISOnV is designed and tested to control separation distance and arcing. A semiconductive outer layer is used to minimize voltage gradients under lightning conditions.
Details
Resources
Features
- Provides protection of equipment against lightning strike flashover by providing an insulated path to ground via an equivalent separation distance
- Field terminated with separately ordered termination kits
Specifications
Impulse Current (Iimp) | 200kA 10/350 μs |
Material | Copper;Polyethylene |
Complies With | IEC® TS 62561-8 |
Брошюра
Руководство по установке / Инструкция
Certifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.