Copper-Bonded Ground Rod, Threaded
        
        Hover to magnify image or click to enlarge
      
        Copper-Bonded Ground Rod, Threaded
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                                                                                      Related Products
          
          
        
        
                        
            
        
  
  
  
      
    
  
        
                                          Features
- Cold-rolled threads with continuous, unbroken grain flows preserve copper coating and are stronger than cut threads
 - 99.9% pure electrolytic copper coating
 - Rods have a high carbon steel core and tip that provide superior strength when driving
 - Copper coating will not crack when bent or tear when driven
 - Minimum copper coating of 10 mils on rods listed to UL® 467
 - nVent ERICO name, length, diameter and part number is roll-stamped within 12" (304,8 mm) of chamfered end
 - UL logo and control number where applicable stamped on each rod for easy inspection after installation
 
Specifications
| Material | Copper-Bonded Steel | 
| Thread Location | Pointed and Chamfered Ends | 
| Tensile Strength | 552 MPa Min | 
| Tensile Strength | 80000 lbf/in² Min | 
Брошюра
Каталог
Certifications
        DoC, ERICO CBGR 
      
      
              
          English
        
      
          
      EN IEC 62561-2:2018, PN-EN IEC 62561-2:2018-4
    
      
        UL KDER.E220029
      
      
              
          English
        
      
          
      ANSI/UL 467
    
      
        UL KDER.E220029
      
      
      
          
      ANSI/UL 467
    
      
        cUL KDER7.E220029
      
      
              
          English
        
      
          
      CSA C22.2 No. 41
    
      
        cUL KDER7.E220029
      
      
      
          
      CSA C22.2 No. 41
    
      
        CSA 46866
      
      
      
          
      CSA C22.2 No. 0, CSA C22.2 No. 41
    
      
        CSA-US 46866
      
      
      
          
      ANSI/UL 467
    
      
        BBJ Z/12/017/21
      
      
              
          English,Polish
        
      
          
      EN 62561-2
    
      - Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.