Cast Secondary Bonding Lug


Cast Secondary Bonding Lug
Details
Resources
Features
- Cast terminal bonding lug with two bolt tension on secondary conductors
- Use to connect metal objects such as ladders and drains to lightning protection system
Specifications
Finish | Bare |
Conductor Size, UL | Secondary |
Брошюра
Certifications
E202878-Combined_CoC OVTK.E202878
English
ANSI/UL 96
E202878-Combined_CoC OVTK7.E202878
English
ANSI/CAN/UL 96
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.