Ground Rod to Lug or Busbar, CM, Copper-bonded, 5/8" dia, 4 mm x 25 mm
Hover to magnify image or click to enlarge
Ground Rod to Lug or Busbar, CM, Copper-bonded, 5/8" dia, 4 mm x 25 mm
Catalog#: CMC16EAJ
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
- Mold Families LA and LE can be used with straight or offset lugs
Specifications
PRODUCT ATTRIBUTES
| XX-X-XX-XX-L-M-W | ||
| XX | Mold Family | |
| X | Price Key | |
| XX | Ground Rod Code | |
| XX | Lug/Busbar Size | |
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
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.