Telescopic Screw Gun Box Strap
Hover to magnify image or click to enlarge
Telescopic Screw Gun Box Strap
The nVent CADDY Telescopic Screw Gun Box Strap is a versatile and robust support inspired by installers in the UK to securely fasten electric boxes to in-wall studs. Its engineered profile guarantees an extra sturdy and durable connection to the box and studs while requiring a minimal amount of screws. Available in two sizes, the box strap accommodates most stud spacings without cumbersome and time-consuming rework.
Details
Application images
Resources
Video
Related Products
Features
- Engineered profile with a recessed cavity to provide extra sturdy connection to the box and prevent loosening over time, even with short 12 mm-long self-tapping screws
- Improved design only requires a single screw per tab and two screws per box, saving up to 30% of installation time
- Can mount multiple boxes
- Notched and marked for easy identification and bending, tailored to UK market box depths
- Improved design with stamped mm markings and pilot holes accelerates precise box conduit mounting between studs
- V cut-out and line of pilot holes indicates a bar’s center for a fast bracket leveling using a laser level
- Pilot holes allow easy box attachment with a screwdriver
- Requires only a screw gun to install
- Can be mounted to face or inside of stud using a single screw per tab
- Adjustable for non-standard stud spacing
- Interlocking tab prevents accidental disassembly
- Unique, one-piece, break apart design
Specifications
| Finish | Pregalvanized |
| Material | Сталь |
Руководство по установке / Инструкция

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.