nVent CADDY Speed Link Quad-Toggle with Eyelet Extension
Hover to magnify image or click to enlarge
nVent CADDY Speed Link Quad-Toggle with Eyelet Extension
Details
Application images
Resources
Video
Features
- Secure hanging solution for use on control access points, projectors, etc.
Specifications
Брошюра
Руководство по установке / Инструкция
Технический справочник
Certifications
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
cUL IFFX7.E94389
English
CSA-C22.2 No. 250.0
cUL IFFX7.E94389
CSA-C22.2 No. 250.0
UL DWMU.E165703
ANSI/UL 2239
UL IFFX.E94389
English
ANSI/UL 1598
UL IFFX.E94389
ANSI/UL 1598

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.